Home Power management Linear & low-dropout (LDO) regulators

TPS7B86-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 18 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 0.02 Features Enable, Power good Thermal resistance θJA (°C/W) 29.6, 29.7, 41.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 0.85 Dropout voltage (Vdo) (typ) (mV) 370 Operating temperature range (°C) -40 to 150
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.5 Output options Adjustable Output, Fixed Output Vout (max) (V) 18 Vout (min) (V) 1.2 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 65 Iq (typ) (mA) 0.02 Features Enable, Power good Thermal resistance θJA (°C/W) 29.6, 29.7, 41.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 0.85 Dropout voltage (Vdo) (typ) (mV) 370 Operating temperature range (°C) -40 to 150
TO-252 (KVU) 5 66.726 mm² (6.6 mm × 10.11 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3V to 40V (42V max)
  • Output voltage range:
    • Adjustable output: 1.2V to 18V
    • Fixed 3.3V and 5V output
  • Maximum output current: 500mA
  • Output voltage accuracy: ±0.85% (max)
  • Low dropout voltage:
    • 475mV (max) at 450mA (VOUT ≥ 3.3V)
  • Low quiescent current:
    • 17µA (typ) at light loads
    • 5µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1V/µs VIN slew rate)
  • Power-good with programmable delay period
  • Stable with a 2.2µF or larger capacitor
  • Functional Safety-Capable
  • Package options:
    • 5-pin TO-252 package: 29.7°C/W RθJA
    • 8-pin HSOIC-8 package with thermal pad: 41.8°C/W RθJA
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3V to 40V (42V max)
  • Output voltage range:
    • Adjustable output: 1.2V to 18V
    • Fixed 3.3V and 5V output
  • Maximum output current: 500mA
  • Output voltage accuracy: ±0.85% (max)
  • Low dropout voltage:
    • 475mV (max) at 450mA (VOUT ≥ 3.3V)
  • Low quiescent current:
    • 17µA (typ) at light loads
    • 5µA (max) when disabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1V/µs VIN slew rate)
  • Power-good with programmable delay period
  • Stable with a 2.2µF or larger capacitor
  • Functional Safety-Capable
  • Package options:
    • 5-pin TO-252 package: 29.7°C/W RθJA
    • 8-pin HSOIC-8 package with thermal pad: 41.8°C/W RθJA

The TPS7B86-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V, which allows the device to withstand transients (such as load dumps) that are anticipated in automotive systems. With only a 17µA quiescent current at light loads, the device is a convenient choice for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.85% over line, load, and temperature.

The power-good delay can be adjusted by external components, allowing the delay time to be configured to fit application-specific systems.

The device is available in thermally conductive packaging to allow the device components to efficiently transfer heat to the circuit board.

The TPS7B86-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40V, which allows the device to withstand transients (such as load dumps) that are anticipated in automotive systems. With only a 17µA quiescent current at light loads, the device is a convenient choice for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.85% over line, load, and temperature.

The power-good delay can be adjusted by external components, allowing the delay time to be configured to fit application-specific systems.

The device is available in thermally conductive packaging to allow the device components to efficiently transfer heat to the circuit board.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7B87-Q1 ACTIVE Automotive 500-mA, 40-V, low dropout (LDO) regulator with power good PG funtionality, no enable pin

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7B86-Q1 Automotive, 500mA, 40V, Adjustable, Low-Dropout Regulator With Power-Good datasheet (Rev. E) PDF | HTML Oct 15, 2026
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Functional safety information TPS7B86-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Sep 23, 2022
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7B86-Q1 PSpice Transient Model

SBVM966.ZIP (6 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-252 (KVU) 5 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos