SBVS426C December 2022 – October 2026 TPS25772-Q1
PRODUCTION DATA
The TPS25772-Q1 is a fully-integrated AEC-Q100 USB Power Delivery (USB-PD) source intended for use in 12V automotive battery systems. Input supply pin, VIN, must be connected to a load dump clamped battery supply, VBAT, and never exceed 40V (ABS MAX).
The device consists of seven sub-blocks: USB-PD controller; Type-C cable plug and orientation detection circuitry; USB Endpoint; USB Battery Charging Specification Version 1.2 (BC1.2) detection circuitry; digital core; device power management and supervisory circuitry; and a buck-boost converter with 4 integrated power switches.
The USB-PD controller provides the physical layer (PHY) functionality of the USB-PD protocol. The USB-PD data is output through either the Px_CC1 pin or the Px_CC2 pin, depending on the orientation of the reversible USB Type-C cable. For a high-level block diagram of the USB-PD physical layer, a description of its features and more detailed circuitry, see USB-PD Physical Layer.
The cable plug and orientation detection analog circuitry automatically detects a USB Type-C cable plug insertion and also automatically detects the cable orientation. For a high-level block diagram of cable plug and orientation detection, a description of its features and more detailed circuitry, see Cable Plug and Orientation Detection.
A USB Endpoint is included for downloading configuration information and firmware updates. When enabled by firmware, the USB Endpoint connects to the PA_DP and PA_DM pins.
The USB BC1.2 sub-block contains circuitry to support legacy USB charging methods which signal on the USB DP and DM data lines including: DCP, Divider-3, 1.2V mode, and HVDCP. For additional detail, see BC 1.2, legacy and fast charging modes (Px_DP, Px_DM).
The power management and supervisory circuitry generates the LDO_5V, LDO_3V3, and LDO_1V5 voltage rails used by the device. LDO_5V supplies the LDO_3V3 and LDO_1V5 rails. For a high-level block diagram of the power management circuitry, a description of its features and more detailed operation, see Internal LDO Regulators section.
The digital core contains an ARM Cortex-M0 with 160kB ROM and 27kB RAM memory. The ROM contains firmware code to execute device functionality. RAM stores application configuration code created using a graphical user interface (GUI) and post-manufacturing firmware updates. The digital core is the engine for autonomously managing the system including: USB port connection status and communication; system power budget and allocation; system thermal monitoring and load shedding; and fault detection and reporting. All devices contain one controller I2C port (I2C1) for controlling external peripherals such as external EEPROM memory; DC/DC converters; USB data multiplexers/redrivers; GPIO expanders; and additional temperature sensors. Some devices include an I2C target port (I2C2) for connection to an external processor, HUB or embedded controller. An integrated 8-bit analog-to-digital converter ADC (see the ADC section) monitors USB port telemetry information. USB port connection status, voltage, current and fault information is read from the I2C2 target port. For a high-level block diagram of the digital core and a description of its features, see the Digital Core section.
The integrated buck-boost DC/DC converter supplies the PA_VBUS power source. The integrated DC/DC operates in buck mode when VIN is greater than VOUT and boost mode when VIN is less than VOUT. When VIN and VOUT are nearly the same, it operates in transition mode.
Dual Port Devices
TPS25772-Q1 is a dual USB port device. Refer to Device Comparison Table for functional differences. The TPS25772-Q1 consists of a single 3.3V to 21V output internal buck-boost converter, two USB-PD port controllers providing cable plug and orientation detection, two internal VCONN source paths, legacy USB Battery Charging Specification v1.2 Dedicated Charging Port (DCP) as well as legacy (non-USB compliant) charger detection including: Divider-3, 1.2V, and HVDCP modes on each port.
PB_VBUS for TPS25772-Q1 must be supplied from an external power source. The implementation of this power is shown in Table 8-1.
| Port A (PA) | Port B (PB) | Port B (PB) Suggested Power Devices |
|---|---|---|
| USB Power Delivery (including PPS) | Type-C with USB Power Delivery (including PPS) | TPS55288/289-Q1 |