Home Interface USB ICs USB-C Power Delivery controllers

TPS25772-Q1

ACTIVE

Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

Product details

Function Type-C Internal power path 20 V 3 A Power role Source Data role Dataless Alternate mode No Dead battery support No External power-path control I2C Rating Automotive Operating temperature range (°C) -40 to 125
Function Type-C Internal power path 20 V 3 A Power role Source Data role Dataless Alternate mode No Dead battery support No External power-path control I2C Rating Automotive Operating temperature range (°C) -40 to 125
VQFN-HR (RQL) 29 30 mm² (6 mm × 5 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b
    • Enhanced connector pin ESD protection
  • USB power delivery (PD) controller with programmable power supply (PPS) support
    • Wide VIN: 5.5V to 18V (40V maximum)
    • Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
    • VBUS output: 3.3–21V with ±20mV step size
    • IBUS output: 0–3A with ±50mA current limit step size
    • VBUS short circuit to VBAT and GND protection
    • VBUS cable droop compensation
    • MFi overcurrent protection
    • Switching frequency: 300, 400, 450kHz
    • DC/DC sync in/out with dithering
  • USB port configuration options
    • 1 USB-PD port (TPS25762-Q1)
    • 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
    • 2 USB-PD ports (TPS25772-Q1)
  • Compliant to USB
    • USB Type-C power delivery Rev 3.1
      • TPS25762-Q1: USB–IF certification with PPS, TID: 9509
      • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
      • CC logic, VCONN source and discharge
      • USB cable polarity detection
    • Battery charging specification v1.2 (BC1.2)
      • DCP: dedicated charging port
  • Legacy fast charging
    • 2.7V divider-3 mode
    • 1.2V divider mode
    • high voltage DCP Protocol
  • Microcontroller core allows
  • Short to VBUS and VBAT protection
    • VBUS
    • Px_ DP and Px_DM
    • Px_CC1 and Px_CC2
  • HotRod™ QFN package with wettable flank
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b
    • Enhanced connector pin ESD protection
  • USB power delivery (PD) controller with programmable power supply (PPS) support
    • Wide VIN: 5.5V to 18V (40V maximum)
    • Integrated buck-boost with 4 power switches supporting up to 65W USB PD output power
    • VBUS output: 3.3–21V with ±20mV step size
    • IBUS output: 0–3A with ±50mA current limit step size
    • VBUS short circuit to VBAT and GND protection
    • VBUS cable droop compensation
    • MFi overcurrent protection
    • Switching frequency: 300, 400, 450kHz
    • DC/DC sync in/out with dithering
  • USB port configuration options
    • 1 USB-PD port (TPS25762-Q1)
    • 1 USB-PD port with DisplayPort™ over USB-C™ (DP alternate mode) (TPS25763-Q1)
    • 2 USB-PD ports (TPS25772-Q1)
  • Compliant to USB
    • USB Type-C power delivery Rev 3.1
      • TPS25762-Q1: USB–IF certification with PPS, TID: 9509
      • TPS25772-Q1: USB–IF certification with PPS, TID: 9161
      • CC logic, VCONN source and discharge
      • USB cable polarity detection
    • Battery charging specification v1.2 (BC1.2)
      • DCP: dedicated charging port
  • Legacy fast charging
    • 2.7V divider-3 mode
    • 1.2V divider mode
    • high voltage DCP Protocol
  • Microcontroller core allows
  • Short to VBUS and VBAT protection
    • VBUS
    • Px_ DP and Px_DM
    • Px_CC1 and Px_CC2
  • HotRod™ QFN package with wettable flank

The TPS25772-Q1 is a fully integrated dual-port USB Type-C® Power Delivery (PD) solution with integrated buck-boost converter for automotive dual USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin over-voltage and short-circuit protection;

An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.

Device configuration settings are selected through an intuitive graphical user interface (GUI).

The TPS25772-Q1 is a fully integrated dual-port USB Type-C® Power Delivery (PD) solution with integrated buck-boost converter for automotive dual USB port applications. Functionality includes: integrated Buck-Boost converter with 4 power switches; an ARM Cortex-M0; USB port controller with Type-C cable plug and orientation detection; USB Battery Charging Specification Version 1.2 (BC1.2) detection; USB Endpoint PHY; device power management and supervisory circuitry; and connector pin over-voltage and short-circuit protection;

An intelligent System Power Management (SPM) Engine maximizes delivered USB power while protecting the system from automotive battery transient and over-temperature conditions.

Device configuration settings are selected through an intuitive graphical user interface (GUI).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS25762-Q1 ACTIVE Automotive USB Type-C® PD controller with integrated buck-boost regulator Automotive single USB PD controller

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS25772-Q1 Automotive Dual USB Type-C® Power Delivery Controller with Buck-Boost Regulator datasheet (Rev. B) PDF | HTML Oct 21, 2024
Application note TPS257xx-Q1 System Telemetry (Rev. A) PDF | HTML Jun 2, 2026
Application note TPS257xx-Q1 System Power Management (Rev. B) PDF | HTML Nov 19, 2024
User guide TPS257XX-Q1-GUI Configuration Guide (Rev. C) PDF | HTML Nov 18, 2024
Application note TPS257xx-Q1 Firmware Update with a Host (Rev. B) PDF | HTML Nov 15, 2024
Technical article Efficient, affordable USB power delivery for vehicle infotainment PDF | HTML Mar 1, 2024
Application note TPS257xx-Q1 Pass Compliance and QuadraMAX Best Practice PDF | HTML Feb 6, 2024
Application brief TPS257x2-Q1 Startup with Astable Supply Voltage PDF | HTML Sep 19, 2023
Application brief TI Automotive USB Charging Port Solution PDF | HTML Feb 18, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TI-PD-ANALYZER — USB Power Delivery analyzer tool

Use the TI-PD-ANALYZER to monitor and log USB Type-C® Power Delivery (PD) data on the Configuration Channels (CC1 & CC2) through a USB-C® connection enabling users to analyze and debug PD communication between a Source and Sink. The TI-PD-ANALYZER is capable of decoding all PD messages per USB PD (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS25772DQ1EVM — TPS25772-Q1 evaluation module for D version with dual-port charging

The TPS25772DQ1EVM is an evaluation module (EVM) for TPS25772-Q1 D version, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual USB port applications including: charging only; charging with USB 2.0/3.0 data. This EVM supports dual ports charging only.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS25772Q1EVM-CD-150 — TPS25772-Q1 evaluation module for dual-port USB Type-C® Power Delivery charger with USB 2.0 HUB

The TPS25772Q1EVM-150 is an evaluation module (EVM) for TPS25772-Q1, a highly integrated USB Type-C® Power Delivery (PD) controller for use in dual-port USB applications including charging only and charging with USB 2.0 or USB 3.0 data. This EVM supports dual-port charging with USB 2.0 data.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

TPS257XX-Q1-GUI — Graphical user interface for the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family and EVMs

The TPS257XX-Q1-GUI enables application-specific device configuration and programming of the TPS2576x-Q1 and TPS2577x-Q1 USB Power Delivery controller device family. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the (...)

Supported products & hardware
Calculation tool

TPS257XX-Q1-EFFICIENCY-CALC — TPS257xx-Q1 power loss and efficiency calculation spreadsheet

TPS257XX-Q1-EFFICIENCY-CALC is a spreadsheet tool used to estimate power loss and efficiency calculation results for the TPS2576x-Q1 and TPS2577x-Q1 devices. Results are calculated based on fixed device parameters and user-defined parameters.
Supported products & hardware
Reference design

PMP40933 — CISPR 25, Class 5, 400-kHz-rated, 120-W, automotive dual USB Type-C® PD charger reference design

This reference design is an Electromagnetic Interface (EMI)-optimized design for automotive dual USB Type-C® power delivery (PD) charger with 60 W per port. TPS25772-Q1 is used as a dual Type-C PD controller with buck-boost regulator. TPS55288-Q1 is used as a buck-boost regulator for another port. (...)
Supported products & hardware
Reference design

PMP41092 — CISPR 25 Class 5, 400kHz-rated, 60W automotive dual USB Type-C® and USB PD charger reference desi

This reference design is a 60W automotive charger for dual USB Type-C® power delivery (PD) with 45W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The board maximum (...)

Supported products & hardware
Reference design

PMP41094 — CISPR 25 Class 5, 400kHz-rated, 90W automotive dual USB Type-C® and USB PD charger reference design

This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55289-Q1 is used as a buck-boost regulator for another port. The design (...)
Supported products & hardware
Reference design

PMP41169 — CISPR 25 Class 5, 400kHz-rated, 90W automotive dual USB Type-C® & USB PD charger reference design

This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772- Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55x89-Q1 is used as a buck-boost regulator for another port. The board (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQL) 29 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos