SBVS430C April 2023 – August 2025 TPS3808E-Q1
PRODUCTION DATA
Make sure the connection to the VDD pin is low impedance. Place a 0.1µF ceramic capacitor near the VDD pin. If no capacitor is connected to the CT pin, parasitic capacitance on this pin should be minimized so the RESET delay time is not adversely affected.