SBVS442A December 2022 – October 2025 TPS748A
PRODUCTION DATA
The TPS748A is designed to operate from an input voltage up to 6.0V. Verify that the bias rail is at least 1.3V higher than the input supply and all dropout requirements are met. Make sure the bias rail and the input supply both provide adequate headroom and current for the device to operate normally. Connect a low output impedance power supply directly to the IN pin. This supply requires at least 1μF of capacitance near the IN pin for optimal performance. A supply with similar requirements is also connected directly to the BIAS rail with a separate 0.1μF or larger capacitor. If the IN pin is tied to the BIAS pin, a minimum 4.7μF capacitor is required for performance. To increase the overall PSRR of the design at higher frequencies, use a pi-filter or ferrite bead before the input capacitor.