SBVS449A June 2026 – August 2026 TPS7B7802-Q1
PRODUCTION DATA
To protect the device and downstream components from overcurrent flow, the TPS7B7802-Q1 device comes with an internal current limiting protection circuit. The device also allows the user to program the current limit value from the range 25mA ≤ ICL ≤ 400mA, independently for each channel. The selected value must be programmed into the Configuration Register 2 section of the Register Map. See the register description section for more details. The device implements a brick-wall scheme current limit. When the device hits a current limit condition in either or both channels and sources the programmed ICL current, the output voltage is not regulated. The load impedance determines the output voltage value.
Monitor the status of the ILIM1 and ILIM2 bits of the Latch Error Register and Run-Time Error Register in the register map. The appropriate ILIMx bit toggles to '1', if a current limit condition is detected either or both channels of the device.