SBVS461C February 2025 – October 2025 TLV785
PRODUCTION DATA
For this design example, the 3.3V output version (TLV78533) is selected. A nominal 4.0V input supply is assumed. Use a minimum 1μF input capacitor to minimize the effect of resistance and inductance between the 4.0V source and LDO input. Use a minimum 0.47μF output capacitance for stability and good load transient response. The dropout voltage (VDO) is less than 470mV maximum at a 3.3V output voltage and 500mA output current. Thus, there are no dropout issues with a minimum input voltage of 3.8V and a maximum output current of 200mA. The minimum input voltage is calculated at 4.0V − 5%.