SBVS461C February 2025 – October 2025 TLV785
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
| TLV785xx(x)(P)yyyz |
xx(x) is the nominal output voltage. For output voltages with a resolution of 100mV, two digits are used in the ordering number. Otherwise, three digits are used (for example, 28 = 2.8V; 125 = 1.25V). (P) indicates an active output discharge feature. yyy is the package designator. z is the package quantity. R is for a standard reel, J is for a jumbo reel. |