SBVS462 November 2025 TPS7E82-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage | VIN | –0.3 | 42.0 | V |
| VOUT (for fixed device only) | –0.3 | 2 × VOUT(nom) or VIN + 0.3 or 15.0 (whichever is lower) | ||
| VOUT (for adjustable device only) | –0.3 | VIN + 0.3 (2) | ||
| VFB (Feedback voltage) | –0.3 | 3.6 | ||
| VEN (Enable voltage) | –0.3 | 42.0 | ||
| Current | IOUT (Output current) | Internally limited | mA | |
| Temperature | TJ, Operating junction | –55 | 150 | °C |
| Tstg, Storage | –65 | 150 | °C | |