SBVS467 September 2025 TPS7N48
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-3 as the input parameters.
| PARAMETER | DESIGN REQUIREMENT |
|---|---|
| Input voltage | 1.0V, provided by the dc/dc converter switching at 500kHz |
| Bias voltage | 5.0V |
| Output voltage | 0.5V |
| Output current | 1.0A (maximum), 10mA (minimum) |
| RMS noise, 10Hz to 100kHz | < 10µVRMS |
| PSRR at 500kHz | > 40dB |
| Start-up time | < 25ms |