SBVS467 September   2025 TPS7N48

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Enable and Shutdown
      2. 6.3.2 Active Discharge
      3. 6.3.3 Power-Good Output (PG)
      4. 6.3.4 Internal Current Limit
      5. 6.3.5 Thermal Shutdown Protection (TSD)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Operation
      2. 6.4.2 Dropout Operation
      3. 6.4.3 Disabled
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input, Output, and Bias Capacitor Requirements
      2. 7.1.2 Dropout Voltage
      3. 7.1.3 Output Noise
      4. 7.1.4 Estimating Junction Temperature
      5. 7.1.5 Soft Start, Sequencing, and Inrush Current
      6. 7.1.6 Power-Good Operation
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Board Layout
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TPS7N48 DSQ Package, 10-Pin WSON With Thermal Pad (Top
                        View)Figure 4-1 DSQ Package, 10-Pin WSON With Thermal Pad (Top View)
Table 4-1 Pin Functions
PINI/ODESCRIPTION
NAMEVSON
BIAS4IBias input voltage for error amplifier, reference, and internal control circuits. Use a 1µF or larger input capacitor for optimum performance. If IN is connected to BIAS, use a 4.7µF or larger capacitor.
EN5IEnable pin. Driving this pin high enables the regulator. Driving this pin low puts the regulator into shutdown mode. Do not leave this pin unconnected.
FB8IFeedback pin. This pin is the feedback connection to the center tap of an external resistor divider network that sets the output voltage. Do not leave this pin floating.
GND6—Ground.
IN1, 2IInput to the device. Use a 1µF or larger input capacitor for optimum performance.
OUT9, 10ORegulated output voltage. A capacitor ( ≥ 10μF, ceramic) is needed from this pin to ground to provide stability.
PG3OPower-good pin. An open-drain, active-high output that indicates the status of VOUT. When VOUT exceeds the PG trip threshold, the PG pin goes into a high-impedance state. When VOUT is below this threshold the pin is driven to a low-impedance state. Connect a pullup resistor (10kΩ to 100kΩ) from this pin to a supply of up to 6.0V. A higher supply than the input voltage is permissible. Alternatively, leave the PG pin unconnected if output monitoring is not necessary.
SS7—Soft-start pin. A capacitor connected on this pin to ground sets the start-up time. If this pin is left unconnected, the regulator output soft-start ramp time is typically 170μs.
Thermal pad—Solder the thermal pad to the ground plane for increased thermal performance. This pad is internally referenced to ground.