specifications apply for TJ = 25℃, VIN = VOUT(NOM) + 0.5 V or 1.5V, whichever is greater, VEN = VIN, IOUT = 1mA, CIN = 1µF, and COUT = 1µF (unless otherwise noted); all typical values are at TJ = 25℃
PARAMETER
TEST CONDITIONS
MIN
TYP
MAX
UNIT
tSTR
Start-up time (VEN)
From VEN > VEN(HI) to VOUT = 95% of VOUT(NOM), VIN rise time = 1 V/µs