Home Power management Linear & low-dropout (LDO) regulators

TLV775

ACTIVE

Product details

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.5 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.8, 1, 1.05, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 1.5 Iout (max) (A) 0.5 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 0.6 Fixed output options (V) 0.8, 1, 1.05, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3 Noise (µVrms) 90 PSRR at 100 KHz (dB) 56 Iq (typ) (mA) 0.089 Features Enable, Output discharge Thermal resistance θJA (°C/W) 242 Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 225 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.5V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 255mV max at 500mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 2.9mm × 2.8mm, 5-pin SOT-23 (DBV)
  • High PSRR: 60dB (1kHz), 45dB (1MHz)
  • VIN range: 1.5V to 5.5V
  • Fixed output voltage range: 0.6V to 3.3V
  • Output voltage accuracy: 2%
  • Low dropout voltage:
    • 255mV max at 500mA (3.3VOUT)
  • Foldback current limit
  • Active output pulldown resistor
  • Package:
    • 2.9mm × 2.8mm, 5-pin SOT-23 (DBV)

The TLV775 is a small, low-dropout (LDO) linear regulator that sources 500mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.5V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV775 is flexible enough for use in multiple applications.

The TLV775 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 2.9mm × 2.8mm SOT-23 (DBV) package.

The TLV775 is a small, low-dropout (LDO) linear regulator that sources 500mA of output current. This LDO is designed to provide a voltage source with high PSRR. This device also provides load and line transient performance that meets the requirements of a variety of circuits. With a 1.5V to 5.5V input voltage range and a 0.6V to 3.3V output voltage range, the TLV775 is flexible enough for use in multiple applications.

The TLV775 features an internal soft-start circuit to avoid excessive inrush current, thus minimizing the input voltage drop during start-up. An active pulldown circuit quickly discharges the output when the LDO is disabled and provides a known start-up state. The EN input allows an external logic signal to enable or disable the regulated output. The LDO is stable with small ceramic capacitors, allowing for a small overall package size. The operating junction temperature range is from −40°C to +125°C. This LDO is available in a standard 2.9mm × 2.8mm SOT-23 (DBV) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV785 ACTIVE 500mA high-PSRR low-Iq low-dropout regulator with enable General purpose LDO

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV775 500mA, Small-Size, High-PSRR, Low-Dropout Regulator With Enable datasheet (Rev. A) PDF | HTML Aug 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos