SBVS475A March 2026 – June 2026 TPS7A43-Q1
PRODUCTION DATA
The outputs of the device can be shutdown by forcing the voltage of the enable pin to less than VEN(LOW) (minimum); see the Electrical Characteristics table.
The device is disabled if VIN < VIN(min) (4V).
When disabled, the pass transistor is turned off and internal circuits are shutdown.