SBVS475A March 2026 – June 2026 TPS7A43-Q1
PRODUCTION DATA
The TPS7A43-Q1 features a MID_OUT voltage pin that provides a secondary output voltage supply, in addition to the device's main output voltage supply (OUT). The MID_OUT voltage is set using the MVSEL1 and MVSEL2 pins; see the MID_OUT Voltage Setting section for details.
While the utilization of both OUT and MID_OUT rails provides benefits to various applications, the TPS7A43-Q1 can also be used as a single-channel output regulator if desired. See the OUT-Only Operation (Use Without MID_OUT) and MID_OUT-Only Operation (Use Without OUT) sections, depending on the targeted implementation.