SBVS483 January 2026 TPS7A57-Q1
PRODUCTION DATA
Output impedance can be modeled, as shown in Figure 7-13, as an ideal voltage source followed by a series R (ROUT) and series L (LOUT) output.
Figure 7-13 Output Impedance ModelOutput impedance curves are measured using the EVM and are provided for the following conditions:
Figure 7-14 VIN = 5.5V,
VOUT = 5V, VBIAS = 8V, CP_EN = 0,
IOUT = 200mA
Figure 7-16 VIN = 5.5V,
VOUT = 5V, VBIAS = 8V, CP_EN = 0,
IOUT = 5A
Figure 7-18 VIN = 0.75V,
VBIAS = 3V, VOUT = 0.5V , CP_EN = 0,
IOUT = 20mA
Figure 7-20 VIN = 0.75V,
VBIAS = 3V, VOUT = 0.5V, CP_EN = 0,
IOUT = 500mA
Figure 7-15 VIN = 5.5V,
VOUT = 5V, VBIAS = 8V, CP_EN = 0,
IOUT = 500mA
Figure 7-17 VIN = 0.9V,
VBIAS = 3V, VOUT = 0.5V , CP_EN = 0,
IOUT = 4.6A
Figure 7-19 VIN = 0.75V,
VBIAS = 3V, VOUT = 0.5V, CP_EN = 0,
IOUT = 100mA
Figure 7-21 VIN = 0.75V,
VBIAS = 3V, VOUT = 0.5V, CP_EN = 0,
IOUT = 1ATable 7-6 provides a summary of the tested conditions described in this section.
| VIN | VOUT | VBIAS | IOUT | CP_EN | ROUT | LOUT |
|---|---|---|---|---|---|---|
| 0.75V | 0.5V | 3V | 20mA | Off | 200μΩ | 0.5nH |
| 0.75V | 0.5V | 3V | 200mA | Off | 200μΩ | 0.5nH |
| 0.75V | 0.5V | 3V | 500mA | Off | 200μΩ | 0.5nH |
| 0.75V | 0.5V | 3V | 1A | Off | 200μΩ | 0.5nH |
| 0.9V | 0.5V | 3V | 4.6A | Off | 200μΩ | 0.5nH |
| 5.5V | 5V | 8V | 200mA | Off | 400μΩ | 0.5nH |
| 5.5V | 5V | 8V | 500mA | Off | 300μΩ | 0.5nH |
| 5.5V | 5V | 8V | 5A | Off | 200μΩ | 0.5nH |