SBVU068 august 2023 TPS7A78
In the pre-compliance testing, the EVM has passed FCC Part 15 and CISPR 22 CLASS B CONDUCTED EMI LIMIT tests. The EVM passing the standard utilizing an introduced inductance in the loop on the R4 resistor footprint is shown below.
Section 5.1.2 curves all configured with the following: TJ = 25 °C, LDO_OUT = 3.6 V, VAC = 120 V, R4 = 100 Ω, C7 = 100 nF, R2 = 75 Ω, IOUT = 60 mA (unless otherwise noted)
Figure 5-10 FB, Iout = 30 mA, R4 = 100
uH