SBVU074 November   2021

 

  1. 1Trademarks
  2. 2Introduction
  3. 3Setup
    1. 3.1 LDO Input/Output Connector Descriptions
      1. 3.1.1 VIN and GND
      2. 3.1.2 BIAS and GND
      3. 3.1.3 VOUT and GND
      4. 3.1.4 EN
    2. 3.2 Optional Load Transient Input/Output Connector Descriptions
      1. 3.2.1 VDD and GND
      2. 3.2.2 J13
      3. 3.2.3 J15
      4. 3.2.4 J16
      5. 3.2.5 J18
      6. 3.2.6 J19
      7. 3.2.7 J22
      8. 3.2.8 TP2,TP3, and TP4
      9. 3.2.9 TP5
    3. 3.3 TPS7A13 LDO Operation
    4. 3.4 Optional Load Transient Circuit Operation
  4. 4Board Layout
  5. 5TPS7A13 EVM Schematic
  6. 6Bill of Materials

J19

J19 is a high-frequency kelvin connection that allows accurate measurements of the load transient MOSFET drain to source voltage.