SCAS042C May   1988  – May 2024 74AC11138

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    6. 4.6 Switching Characteristics, VCC = 5 V ± 0.5 V
    7. 4.7 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Power Supply Recommendations
    3. 7.3 Layout
      1. 7.3.1 Layout Guidelines
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25 °C MIN MAX UNIT
MIN TYP MAX
VOH IOH = –50 µA 3 V 2.9 2.9 V
4.5 V 4.4 4.4
5.5 V 5.4 5.4
IOH = –4 mA 3 V 2.58 2.48
IOH = –24 mA 4.5 V 3.94 3.8
5.5 V 4.94 4.8
Ioh = –75 mA (1) 5.5 V 3.85
VOL IOL = 50 µA 3 V 0.1 0.1 V
4.5 V 0.1 0.1
5.5 V 0.1 0.1
IOL = 12 mA 3 V 0.36 0.44
IOL = 24 mA 4.5 V 0.36 0.44
5.5 V 0.36 0.44
IOL = 75 mA (1) 5.5 V 1.65
II VI = VCC or GND 5.5 V ±0.1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 4 40 µA
Ci VI = VCC or GND 5 V 3.5 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 10 ms.