SCAS289O January 1993 – July 2025 SN74LVC112A
PRODUCTION DATA
The power supply can be any voltage between the MIN and MAX supply voltage rating located in the Recommended Operating Conditions table.
Each VCC pin should have a
good bypass capacitor to prevent power disturbance. For devices with a single
supply, 0.1 μF is recommended. If there are multiple VCC pins, 0.01μF or
0.022μF is recommended for each power pin. It is acceptable to parallel multiple
bypass caps to reject different frequencies of noise. A 0.1μF and
1μF are commonly used in parallel. The bypass
capacitor should be installed as close to the power pin as possible for best
results.