SCAS297O January 1993 – June 2026 SN74LVC540A
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) | VCC = 1.8V ± 0.15V | VCC = 2.5V ± 0.2V | VCC = 2.7V | VCC = 3.3V ± 0.3V |
UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tpd | A | Y | 1 | 16.4 | 1 | 7.8 | 1 | 7.1 | 1.4 | 5.3 | ns |
| ten | OE | Y | 1 | 16.5 | 1 | 10.5 | 1 | 8 | 1.1 | 6.6 | ns |
| tdis | OE | Y | 1 | 15.9 | 1 | 9 | 1 | 8.2 | 1.8 | 7.4 | ns |
| tsk(o) | 1 | ns | |||||||||