SCAS339U March 1994 – July 2024 SN74LVC126A
PRODUCTION DATA
The SN74LVC126A's 3-state outputs allow the outputs to be disabled using the output enable (OE) pin. To ensure the high-impedance state during power up and power down, OE must be tied to GND through a pulldown resistor. The minimum value of the resistor is determined by the current-sourcing capability of the driver.
| INPUTS | OUTPUT | |
|---|---|---|
| OE | A | Y |
| H | H | H |
| H | L | L |
| L | X | Hi-Z |