SCAS529F August   1995  – June 2025 SN54AC10 , SN74AC10

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    6. 5.6 Switching Characteristics, VCC = 5 V ± 0.5 V
    7. 5.7 Operating Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced CMOS Push-Pull Outputs
      2. 7.3.2 Standard CMOS Inputs
      3. 7.3.3 Clamp Diode Structure
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Power Considerations
        2. 8.2.1.2 Input Considerations
        3. 8.2.1.3 Output Considerations
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
      4. 8.2.4 Power Supply Recommendations
      5. 8.2.5 Layout
        1. 8.2.5.1 Layout Guidelines
        2. 8.2.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C SN54AC10 SN74AC10 UNIT
MIN TYP MAX MIN MAX MIN MAX
VOH IOH = –50 µA 3 V 2.9 2.99 2.9 2.9 V
4.5 V 4.4 4.99 4.4 4.4
5.5 V 5.4 5.49 5.4 5.4
IOH = –12 mA 3 V 2.56 2.4 2.46
IOH = –24 mA 4.5 V 3.86 3.7 3.76
5.5 V 4.86 4.7 4.76
IOH = –50 mA (1) 5.5 V 3.85
IOH = –75 mA (1) 5.5 V 3.85
VOL IOL = 50 µA 3 V 0.002 0.1 0.1 0.1 V
4.5 V 0.001 0.1 0.1 0.1
5.5 V 0.001 0.1 0.1 0.1
IOL = 12 mA 3 V 0.36 0.5 0.44
IOL = 24 mA 4.5 V 0.36 0.5 0.44
5.5 V 0.36 0.5 0.44
IOL = 50 mA (1) 5.5 V 1.65
IOL = 75 mA (1) 5.5 V 1.65
II VI = VCC or GND 5.5 V ±0.1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 2 80 20 µA
Ci VI = VCC or GND 5 V 2.6 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 10 ms.