SCAS584O November 1996 – May 2026 SN74LVCC4245A
PRODUCTION DATA
The SN74LVCC4245A device pinout allows the designer to switch to a normal all 3.3V or all 5V 20-pin '245 device without redesigning the board. The designer uses the data paths for pins 2–11 and 14–23 of the SN74LVC4245A to align with the conventional SN74LVC4245A device's pinout. SN74LVCC4245A is a high drive CMOS device that can be used for a multitude of bus interface type applications where output drive or PCB trace length is a concern.