SN74LVCC4245A

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Applications GPIO, JTAG, SPI, UART Features Output enable Prop delay (ns) 7 Technology family LVC Supply current (max) (mA) 0.16 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 8 Data rate (max) (Mbps) 200 Topology Push-Pull Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 5.5 Applications GPIO, JTAG, SPI, UART Features Output enable Prop delay (ns) 7 Technology family LVC Supply current (max) (mA) 0.16 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm) SSOP (DB) 24 63.96 mm² (8.2 mm × 7.8 mm) SOIC (DW) 24 159.65 mm² (15.5 mm × 10.3 mm) SOP (NS) 24 117 mm² (15 mm × 7.8 mm)
  • 8-bit direction controlled translating bus transceiver
  • 4.5V to 5.5V on A port and 2.7V to 5.5V on B port
  • Robust, glitch-free power supply sequencing
  • VCC isolation and VCC disconnect feature
    • If either VCC input is below 100mV or left floating, all I/O outputs are disabled and become high impedance
  • Control inputs VIH and VIL levels are referenced to VCCA voltage
  • High drive strength for heavier loads: 24mA drive at 3V supply
  • Latch-up performance exceeds 250mA per JESD 17
  • Operating temperature range -40°C to 85°C
  • ESD protection exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 1000V Charged-Device Model (C101)
  • Compatible with SN74LVC4245
  • 8-bit direction controlled translating bus transceiver
  • 4.5V to 5.5V on A port and 2.7V to 5.5V on B port
  • Robust, glitch-free power supply sequencing
  • VCC isolation and VCC disconnect feature
    • If either VCC input is below 100mV or left floating, all I/O outputs are disabled and become high impedance
  • Control inputs VIH and VIL levels are referenced to VCCA voltage
  • High drive strength for heavier loads: 24mA drive at 3V supply
  • Latch-up performance exceeds 250mA per JESD 17
  • Operating temperature range -40°C to 85°C
  • ESD protection exceeds JESD 22
    • 2000V Human-Body Model (A114-A)
    • 1000V Charged-Device Model (C101)
  • Compatible with SN74LVC4245

This 8-bit (octal) noninverting bus transceiver uses two separate power-supply rails. The A port, VCCA, is dedicated to accepting a 5V supply level, and the configurable B port, which is designed to track VCCB, accepts voltages from 3V to 5V. This allows for translation from a 3.3V to a 5V environment and vice versa.

The SN74LVCC4245A device is designed for asynchronous communication between data buses. The SN74LVCC4245A device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so the buses effectively are isolated. The control circuitry (DIR, OE) is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

This 8-bit (octal) noninverting bus transceiver uses two separate power-supply rails. The A port, VCCA, is dedicated to accepting a 5V supply level, and the configurable B port, which is designed to track VCCB, accepts voltages from 3V to 5V. This allows for translation from a 3.3V to a 5V environment and vice versa.

The SN74LVCC4245A device is designed for asynchronous communication between data buses. The SN74LVCC4245A device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so the buses effectively are isolated. The control circuitry (DIR, OE) is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down. The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVCC4245A IBIS Model

SCAM034.ZIP (43 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian
SSOP (DB) 24 Ultra Librarian
SOIC (DW) 24 Ultra Librarian
SOP (NS) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos