SCAS584O November   1996  – May 2026 SN74LVCC4245A

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information For A to B VCCA = 4.5V to 5.5V and VCCB = 2.7V to 3.6V
  8. 7 Parameter Measurement Information For A to B VCCA = 4.5V to 5.5V and VCCB = 3.6V to 5.5V
  9. 8 Parameter Measurement Information For B to A VCCA = 4.5V to 5.5V and VCCB = 2.7V to 3.6V
  10. 9 Parameter Measurement Information For B to A VCCA = 4.5V to 5.5V and VCCB = 3.6V to 5.5V
  11. 10Detailed Description
    1. 10.1 Overview
    2. 10.2 Functional Block Diagram
    3. 10.3 Feature Description
      1. 10.3.1 Glitch-free Power Supply Sequencing
      2. 10.3.2 VCC Isolation and VCC Disconnect
    4. 10.4 Device Functional Modes
  12. 11Application and Implementation
    1. 11.1 Application Information
    2. 11.2 Typical Application
      1. 11.2.1 Design Requirements
      2. 11.2.2 Detailed Design Procedure
      3. 11.2.3 Application Curves
    3. 11.3 Power Supply Recommendations
    4. 11.4 Layout
      1. 11.4.1 Layout Guidelines
      2. 11.4.2 Layout Example
  13. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  14. 13Revision History
  15. 14Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCCA
VCCB
Supply voltage range –0.5 6 V
VI Input voltage range(2) I/O ports (A port) –0.5 VCCA + 0.5 V
I/O ports (B port) –0.5 VCCB + 0.5
Except I/O ports –0.5 VCCA + 0.5
VO Output voltage range(2) A port –0.5 VCCA + 0.5 V
B port –0.5 VCCB + 0.5
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
θJA Package thermal impedance(3) DW package 46 °C/W
NS package 65
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
This value is limited to 6V maximum.
The package thermal impedance is calculated in accordance with JESD 51-7.