SCAS763D February 2004 – October 2024 SN74LVC126A-Q1
PRODUCTION DATA
Phase relationships between waveforms were chosen arbitrarily for the examples listed in the following table. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1MHz, ZO = 50Ω, tt ≤ 2.5ns.
The outputs are measured individually with one input transition per measurement.
| TEST | S1 | S2 | RL | CL | ΔV | VLOAD |
|---|---|---|---|---|---|---|
| tPLH, tPHL | OPEN | OPEN | 500Ω | 50pF | — | — |
| tPLZ, tPZL | CLOSED | OPEN | 500Ω | 50pF | 0.3V | 2×VCC |
| tPHZ, tPZH | OPEN | CLOSED | 500Ω | 50pF | 0.3V | — |
| VCC | Vt | RL | CL | ΔV | VLOAD |
|---|---|---|---|---|---|
| 1.8V ± 0.15V | VCC/2 | 1kΩ | 30pF | 0.15V | 2×VCC |
| 2.5V ± 0.2V | VCC/2 | 500Ω | 30pF | 0.15V | 2×VCC |
| 2.7V | 1.5V | 500Ω | 50pF | 0.3V | 6V |
| 3.3V ± 0.3V | 1.5V | 500Ω | 50pF | 0.3V | 6V |