SCAS784C October   2004  – July 2025 SN74ACT10-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Operating Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced CMOS Push-Pull Outputs
      2. 7.3.2 TTL-Compatible CMOS Inputs
      3. 7.3.3 Wettable Flanks
      4. 7.3.4 Clamp Diode Structure
  9. 8 Device Functional Modes
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 Power Considerations
        2. 9.2.1.2 Input Considerations
        3. 9.2.1.3 Output Considerations
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
      4. 9.2.4 Power Supply Recommendations
      5. 9.2.5 Layout
        1. 9.2.5.1 Layout Guidelines
        2. 9.2.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS TEST CONDITIONS VCC TA = 25°C TA = −40°C to 125°C TA = −40°C to 85°C UNIT
MIN TYP MAX MIN MAX MIN MAX
VOH IOH = −50µA 4.5V 4.4 4.49 4.4 4.4 V
5.5V 5.4 5.49 5.4 5.4
IOH = −24mA 4.5V 3.86 3.7 3.76
5.5V 4.86 4.7 4.76
IOH = −50mA (1) 5.5V 3.85
IOH = −75mA (1) 5.5V 3.85
VOL IOL = 50µA 4.5V 0.001 0.1 0.1 0.1 V
5.5V 0.001 0.1 0.1 0.1
IOL = 24mA 4.5V 0.36 0.5 0.44
5.5V 0.36 0.5 0.44
IOL = 50mA (1) 5.5V 1.65
IOL = 75mA (1) 5.5V 1.65
II VI = VCC or GND 5.5V ±0.1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5V 4 80 40 µA
∆I (2) CC One input at 3.4V, Other inputs at GND or VCC 5.5V 0.6 1.6 1.5 mA
Ci VI = VCC or GND 5V 2.6 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 10 ms.
This is the increase in supply current for each input that is at one of the specified TTL voltage levels, rather than 0 V or VCC.