SCAS962B November 2023 – September 2024 SN74AC8541
PRODUCTION DATA
The SN74AC8541 contains eight independent logic buffers with Schmitt-trigger inputs. The outputs can simultaneously be put into the high-impedance state using either of the provided output enable pins (OE1 or OE2).
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74AC8541 | DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |
| PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm | |
| RKS (VQFN, 20) | 4.5 mm × 2.5 mm | 4.5 mm × 2.5 mm |
Schmitt-trigger Input Diagram