SCASE80A September 2025 – January 2026 TPUL2T323-Q1
PRODUCTION DATA
The TPUL2T323-Q1 includes partial-power-down (Ioff) protection, which forces the outputs into a high-impedance state when the supply voltage is approximately 0V. In the powered-off state, voltages can be applied to the digital inputs and outputs and the device will not respond or have any back-powering. This protection does not apply to the RC pin.