SCASE96 June 2025 SN74LVC1G37
PRODUCTION DATA
The SN74LVC1G37 device is a Buffer with a Schmitt-Trigger input and an Open-Drain output.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN74LVC1G37 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
| DCK (SOT-SC70, 5) | 2mm × 2.1mm | 2mm × 1.25mm |