SCAU059B January 2024 – April 2025 TDP2004
This user's guide details how to use and configure the TDP2004EVM along with recommendations for system hardware implementation. These recommendations are only guidelines and the designer is responsible for all system characteristics and requirements. Engineers must refer to the data sheet for technical details, such as device operation, and terminal description.
The TDP2004 EVM provides a source side redriver test platform. The EVM contains a DP plug (source side) and DP receptacle (sink side) to test the functionality of the device. This device can be plugged into any DP-2.1 receptacle to add redriver functionality to the system. The EVM also has multiple EQ settings to optimize signal integrity.