SCAU059B January   2024  – April 2025 TDP2004

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Hardware Configuration
      1. 2.1.1 Power
      2. 2.1.2 Configuration Jumpers
      3. 2.1.3 Rx EQ Configuration
      4. 2.1.4 Local I2C Access
    2. 2.2 Quick Start Guide
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1.     Trademarks
  9. 5Revision History

Quick Start Guide

The instructions below assume the EVM is configured for pin-strap mode and is powered from barrel jack.

  1. If using external I2C configuration instead of pin-straps, then configure TDP2004 at this step.
  2. Insertion +5V DC Power source into barrel jack.
  3. Insert the TDP2004 source side connecter to a DP source using DP plug (J33).
  4. Insert a DP video sink into the DP downstream facing receptacle (J26) using a standard DP cable.
  5. Video output on the DP sink must be observed.