SCDA054 June   2025 TMUX1308 , TMUX1308-Q1 , TMUX1308A , TMUX1308A-Q1 , TMUX1309 , TMUX1309A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Application
  6. 3Settling Time Tests and Results
  7. 4Summary
  8. 5References

Summary

The TMUX1308A-Q1 has a much faster settling time compared to the two other devices. Implementing this in sensor ADC applications can greatly reduce errors and improve system functionality. The TMUX1308A is available in both industrial and automotive rated versions. This allows to quickly cycle through multiple sensor signals, resulting in faster ADC sampling compared to the counterparts.