SCDS136E October 2003 – May 2026 SN74CB3T3245
PRODUCTION DATA
| Parameter with Test conditions | FROM (INPUT) | TO (OUTPUT) | VCC | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| tpd | RL = 1GΩ, CL = 30pF, Vload = 0V. Calculated Tpd with switch resistance*CL | A or B | B or A | 2.5V ± 0.2V | 0.15 | ns | ||
| tpd | RL = 1GΩ, CL = 50pF, Vload = 0V. Calculated Tpd with switch resistance*CL | A or B | B or A | 3.3V ± 0.3V | 0.25 | ns | ||
| ten | ZL: RL
= 250Ω, CL = 30pF, Vload = VCC, ZH: RL = 500Ω, CL = 30pF, Vload = GND, 50Ω termination at input |
OE | A or B | 2.5V ± 0.2V | 11.7 | ns | ||
| ten | ZL: RL
= 250Ω, CL = 50pF, Vload = VCC ZH: RL = 500Ω, CL = 50pF, Vload = GND, 50Ω termination at input |
OE | A or B | 3.3V ± 0.3V | 8 | ns | ||
| tdis | LZ: RL
= 250Ω, CL = 30pF, Vload = VCC, Vt = 0.15V; HZ: RL = 500Ω, CL = 30pF, Vload = GND, Vt = 0.15V; 50Ω termination at input |
OE | A or B | 2.5V ± 0.2V | 1 | 8 | ns | |
| tdis | LZ: RL
= 250Ω, CL = 50pF, Vload = VCC, Vt = 0.3V; HZ: RL = 500Ω, CL = 50pF, Vload = GND, Vt = 0.3V; 50Ω termination at input |
OE | A or B | 3.3V ± 0.3V | 1 | 8.8 | ns | |