SCDS148A October 2003 – May 2025 SN74CB3T3253
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | |||||||||
| VCC V | VI/o V or Ii or VIN | IO mA or Vo or VIN | TA | ||||||
| rON |
ON-state switch resistance | 2.3, TYP at 2.5V | VI = 0 V | IO = 24 mA | –40°C to +85°C | 5 | 8 | Ω | |
| rON |
ON-state switch resistance | 2.3, TYP at 2.5V | VI = 0 V | IO = 16 mA | –40°C to +85°C | 5 | 8 | Ω | |
| rON |
ON-state switch resistance | 3, TYP at 3.3V | VI = 0 V | IO = 64 mA | –40°C to +85°C | 5 | 7 | Ω | |
| rON |
ON-state switch resistance | 3, TYP at 3.3V | VI = 0 V | IO = 32 mA | –40°C to +85°C | 5 | 7 | Ω | |
| Ioff | Power down switch leakage current | 0 | VI = 0 V | 0 ≤ VO ≤ 5.5 V | –40°C to +85°C | -10 | 10 | µA | |
| Ioz | Switch OFF leakage current | 3.6 | VI = 0 V, Vin = Vcc or GND | 0 ≤ VO ≤ 5.5 V | –40°C to +85°C | -10 | 10 | µA | |
| II | ON-state switch leakage current | 3.6 | VI = Vcc-0.7 to 5.5V | VIN = VCC or GND | –40°C to +85°C | -20 | 20 | µA | |
| II | ON-state switch leakage current | 3.6 | VI = 0.7 to Vcc-0.7 | VIN = VCC or GND | –40°C to +85°C | -40 | µA | ||
| III | ON-state switch leakage current | 3.6 | VI = 0 to 0.7V | VIN = VCC or GND | –40°C to +85°C | -5 | 5 | µA | |
| IIN | Control input current | 3.6 | Vcc ≤ VIN ≤ 5.5 or Vin = 0V | –40°C to +85°C | -10 | 10 | µA | ||
| ICC | Supply current | 3.6 | VI = Vcc or GND, Ii/o = 0 | VIN = VCC or GND | –40°C to +85°C | 20 | µA | ||
| ICC | Supply current | 3.6 | VI = 5.5V, Ii/o = 0 | VIN = VCC or GND | –40°C to +85°C | 20 | µA | ||
| ΔICC | Quiescent Device Current w.r.t Control inputs | 3 to 3.6V | VIN = Vcc - 0.6V | Other inputs at 0/VCC | –40°C to +85°C | 300 | µA | ||
| CI | Control input capacitance |
3.3 | VIN = Vcc or GND | 25°C | 3 | pF | |||
| Cio(off) | A port: Switch input/output capacitance | 3.3 | VI = 5.5V, 3.3V, 0V | VIN = 0/Vcc s.t switch is off | 25°C | 15 | pF | ||
| Cio(on) | A port: Switch input/output capacitance | 3.3 | VI = 5.5V or 3.3V | VIN = 0/Vcc s.t switch is on | 25°C | 10 | pF | ||
| Cio(on) | A port: Switch input/output capacitance | 3.3 | VI = 0V | VIN = 0/Vcc s.t switch is on | 25°C | 22 | pF | ||
| Cio(off) | B port: Switch input/output capacitance | 3.3 | VI = 5.5V, 3.3V, 0V | VIN = 0/Vcc s.t switch is off | 25°C | 5 | pF | ||
| Cio(on) | B port: Switch input/output capacitance | 3.3 | VI = 5.5V or 3.3V | VIN = 0/Vcc s.t switch is on | 25°C | 4 | pF | ||
| Cio(on) | B port: Switch input/output capacitance | 3.3 | VI = 0V | VIN = 0/Vcc s.t switch is on | 25°C | 22 | pF | ||
| Vik | Clamp voltage | 3 | II = -18mA | –40°C to +85°C | -1.2 | V | |||