SCDS348D September 2013 – August 2024 TS3USB3031
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC | Supply voltage | 2.5 | 4.3 | V |
| VI/O (USB), VI/O (MHL) | Analog voltage | 0 | 3.6 | V |
| VI | Digital input voltage (SEL0, SEL1) | 0 | VCC | V |
| TRAMP (VCC) | Power supply ramp time requirement (VCC) | 100 | 1000 | µs/V |
| II/O, PEAK | Peak switch DC output current (1-ms duration pulse at <10% duty cycle) | 150 | mA | |
| TA | Operating free-air temperature | –40 | 85 | °C |