SCDS416D October 2020 – July 2024 TMUX7211 , TMUX7212 , TMUX7213
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tON | Turn-on time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 100 | 175 | ns | |
| –40°C to +85°C | 205 | ns | |||||
| –40°C to +125°C | 225 | ns | |||||
| tOFF | Turn-off time from control input | VS = 10 V RL = 300 Ω, CL = 35 pF Refer to Turn-on and Turn-off Time |
25°C | 80 | 205 | ns | |
| –40°C to +85°C | 225 | ns | |||||
| –40°C to +125°C | 240 | ns | |||||
| tBBM | Break-before-make time delay (TMUX7213 Only) |
VS = 10 V, RL = 300 Ω, CL = 35 pF |
25°C | 27 | ns | ||
| –40°C to +85°C | 5 | ns | |||||
| –40°C to +125°C | 5 | ns | |||||
| tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF Refer to Turn-on (VDD) Time |
25°C | 0.17 | ms | ||
| –40°C to +85°C | 0.18 | ms | |||||
| –40°C to +125°C | 0.18 | ms | |||||
| tPD | Propagation delay | RL = 50 Ω , CL = 5 pF Refer to Propagation Delay |
25°C | 260 | ps | ||
| QINJ | Charge injection | VS = 0 V, CL = 100 pF Refer to Charge Injection |
25°C | 60 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Off Isolation |
25°C | –70 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz Refer to Off Isolation |
25°C | –50 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 100 kHz Refer to Crosstalk |
25°C | –114 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1MHz Refer to Crosstalk |
25°C | –93 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 0 V Refer to Bandwidth |
25°C | 56 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 0 V, f = 1 MHz |
25°C | –0.15 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz Refer to ACPSRR |
25°C | –68 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP = 15 V, VBIAS = 0 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz Refer to THD + Noise |
25°C | 0.0004 | % | ||
| CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 28 | pF | ||
| CD(OFF) | Drain off capacitance | VS = 0 V, f = 1 MHz | 25°C | 45 | pF | ||
| CS(ON), CD(ON) |
On capacitance | VS = 0 V, f = 1 MHz | 25°C | 145 | pF | ||