SCDS452B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
The TMUX622x have internal weak pull-down resistors to GND so that the logic pins are not left floating. The value of this pull-down resistor is approximately 4 MΩ, but is clamped to about 1 µA at higher voltages. This feature integrates up to four external components and reduces system size and cost.