SCDS452B March 2023 – May 2024 TMUX6221 , TMUX6222
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tON | Turn-on time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF |
25°C | 110 | 180 | ns | |
| –40°C to +85°C | 190 | ns | |||||
| –40°C to +125°C | 200 | ns | |||||
| tOFF | Turn-off time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF |
25°C | 90 | 180 | ns | |
| –40°C to +85°C | 195 | ns | |||||
| –40°C to +125°C | 200 | ns | |||||
| tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF |
25°C | 0.17 | ms | ||
| –40°C to +85°C | 0.19 | ms | |||||
| –40°C to +125°C | 0.19 | ms | |||||
| tPD | Propagation delay | RL = 50 Ω , CL = 5 pF | 25°C | 500 | ps | ||
| QINJ | Charge injection | VS = 18 V, CL = 100 pF | 25°C | –13 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz |
25°C | –70 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –50 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz |
25°C | –112 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –93 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V |
25°C | 45 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.19 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –71 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP =18 V, VBIAS = 18 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.0004 | % | ||
| CS(OFF) | Source off capacitance | VS = 18 V, f = 1 MHz | 25°C | 26 | pF | ||
| CD(OFF) | Drain off capacitance | VS = 18 V, f = 1 MHz | 25°C | 35 | pF | ||
| CS(ON), CD(ON) |
On capacitance | VS = 18 V, f = 1 MHz | 25°C | 120 | pF | ||