SCDS466A August   2023  – December 2024 TMUX7612

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Thermal Information
    4. 5.4  Source or Drain Current through Switch
    5. 5.5  Recommended Operating Conditions
    6. 5.6  Electrical Characteristics (Global)
    7. 5.7  Electrical Characteristics (±15 V Dual Supply)
    8. 5.8  Switching Characteristics (±15 V Dual Supply)
    9. 5.9  Electrical Characteristics (±20 V Dual Supply)
    10. 5.10 Switching Characteristics (±20 V Dual Supply)
    11. 5.11 Electrical Characteristics (+37.5 V/–12.5 V Dual Supply)
    12. 5.12 Switching Characteristics (+37.5 V/–12.5 V Dual Supply)
    13. 5.13 Electrical Characteristics (12 V Single Supply)
    14. 5.14 Switching Characteristics (12 V Single Supply)
    15. 5.15 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1  On-Resistance
    2. 6.2  Off-Leakage Current
    3. 6.3  On-Leakage Current
    4. 6.4  tON and tOFF Time
    5. 6.5  Propagation Delay
    6. 6.6  Charge Injection
    7. 6.7  Off Isolation
    8. 6.8  Channel-to-Channel Crosstalk
    9. 6.9  Bandwidth
    10. 6.10 THD + Noise
    11. 6.11 Power Supply Rejection Ratio (PSRR)
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Bidirectional Operation
      2. 7.3.2 Rail-to-Rail Operation
      3. 7.3.3 1.8 V Logic Compatible Inputs
      4. 7.3.4 Flat On-Resistance
      5. 7.3.5 Power-Up Sequence Free
      6. 7.3.6 Ultra-Low Charge Injection
      7. 7.3.7 Ultra-Low Leakage Current
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Tables
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
      2. 8.2.2 Design Requirements
      3. 8.2.3 Application Curve
    3. 8.3 Thermal Considerations
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Pin Configuration and Functions

TMUX7612 PW Package, 16-Pin TSSOP (Top
            View)Figure 4-1 PW Package, 16-Pin TSSOP (Top View)
TMUX7612 RUM Package, 16-Pin WQFN (Top
            View)Figure 4-2 RUM Package, 16-Pin WQFN (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME TSSOP WQFN
D1 2 16 I/O Drain pin 1. Can be an input or output.
D2 15 13 I/O Drain pin 2. Can be an input or output.
D3 10 8 I/O Drain pin 3. Can be an input or output.
D4 7 5 I/O Drain pin 4. Can be an input or output.
GND 5 3 P Ground (0 V) reference.
N.C. 12 10 — No internal connection. Can be shorted to GND or left floating
S1 3 1 I/O Source pin 1. Can be an input or output.
S2 14 12 I/O Source pin 2. Can be an input or output.
S3 11 9 I/O Source pin 3. Can be an input or output.
S4 6 4 I/O Source pin 4. Can be an input or output.
SEL1 1 15 I Logic control input 1, has internal pull-down resistor. Controls channel 1 state as provided in Table 7-1.
SEL2 16 14 I Logic control input 2, has internal pull-down resistor. Controls channel 2 state as provided in Table 7-1.
SEL3 9 7 I Logic control input 3, has internal pull-down resistor. Controls channel 3 state as provided in Table 7-1.
SEL4 8 6 I Logic control input 4, has internal pull-down resistor. Controls channel 4 state as provided in Table 7-1.
VDD 13 11 P Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND
VSS 4 2 P Negative power supply. This pin is the most negative power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10 µF between VSS and GND. In single-supply applications, this pin should be connected to ground.
Thermal Pad — The thermal exposed pad is connected internally. It is recommended that the pad be tied to VSS for best performance.
I = input, O = output, I/O = input and output, P = power.