SCDS466A August 2023 – December 2024 TMUX7612
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tON | Turn-on time from control input | VS = 8 V RL = 300 Ω, CL = 35 pF |
25°C | 2 | 2.5 | µs | |
| –40°C to +85°C | 3 | µs | |||||
| –40°C to +125°C | 3.5 | µs | |||||
| tOFF | Turn-off time from control input | VS = 8 V RL = 300 Ω, CL = 35 pF |
25°C | 1.7 | 2.2 | µs | |
| –40°C to +85°C | 2.5 | µs | |||||
| –40°C to +125°C | 3 | µs | |||||
| tBBM | Break-before-make time delay | VS = 8 V, RL = 300 Ω, CL = 35 pF |
25°C | 320 | ns | ||
| –40°C to +85°C | 160 | ns | |||||
| –40°C to +125°C | 160 | ns | |||||
| QINJ | Charge injection | VS = 6 V, CL = 100 pF | 25°C | 4 | pC | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V, f = 100 kHz |
25°C | –100 | dB | ||
| OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –70 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V, f = 100 kHz |
25°C | –114 | dB | ||
| XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V, f = 1MHz |
25°C | –105 | dB | ||
| BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V |
25°C | 165 | MHz | ||
| IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS = 6 V, f = 1 MHz |
25°C | –0.095 | dB | ||
| ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –78 | dB | ||
| THD+N | Total Harmonic Distortion + Noise | VPP = 6 V, VBIAS = 6 V RL = 110 Ω , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.0095 | % | ||
| CS(OFF) | Source off capacitance to ground | VS = 6 V, f = 1 MHz | 25°C | 37 | pF | ||
| CD(OFF) | Drain off capacitance to ground | VS = 6 V, f = 1 MHz | 25°C | 37 | pF | ||
| CS(ON), CD(ON) |
On capacitance to ground | VS = 6 V, f = 1 MHz | 25°C | 27 | pF | ||