SCDS470A June   2023  – May 2026 TMUX9832

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Features

  • Only +5V bias supply required
    • Very low power: 9.5mW (typ) all 32CH switching at 50kHz
  • Wide input signal range:
    • Up to ±110V, 220VPP
    • ±120V, 240VPP voltage overshoots supported
    • 305MHz small signal frequency range supported
    • ≥50MHz large signal frequency range supported
  • Low off capacitance: 10.7pF
  • Low on resistance
  • Up to 100MHz data shift clock frequency
  • Logic levels: 1.8V to 5V
  • Integrated NDIN to invert input data polarity
  • Fast turn-on time: 3μs (maximum)
  • Excellent HD2PC performance: ≥50dB at 5MHz
  • Excellent off isolation performance: -68dB at 5MHz
  • Small BGA and QFN package options with optimized pin-out
  • Integrated thermal shutdown for improved system reliability
  • Integrated bleed resistors on the outputs
  • Latch-up immunity by device construction
  • Extended temperature range: –40°C to 125°C