SCDS470A June   2023  – May 2026 TMUX9832

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Description

The TMUX9832 is a 32-channel low harmonic distortion, low resistance, low capacitance high-voltage analog switch integrated circuit (IC) with latch-up immunity. Each device has 32 independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device only requires a +5V supply, while still being able to support ±110V analog signals. TMUX9832 also integrates bleed resistors on its drain (Dx) pins to discharge capacitive loads, like piezoelectric transducers. TMUX9832 is designed for medical ultrasound imaging and other piezoelectric transducer driver applications.

TMUX9832 integrates cascadable 32-bit shift register with latches for controlling each of the 32 switches. The daisy chain capability allows for many TMUX9832 devices to be controlled without requiring a separate chip-select for every device. To reduce noise in the signal path due to potential clock feed-through, the active low latch enable can be held high while data is loaded into the shift registers. The 32-bit shift register can operate off of a 1.8V – 5V power supply and support clock speeds up to 100MHz.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TMUX9832RWF (VQFN)10mm × 10mm
ZEH (NFBGA) 7.5mm × 7.5mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMUX9832 Simplified Schematic Simplified Schematic