SCDS476A June 2024 – June 2025 TMUX1308A-Q1 , TMUX1309A-Q1
PRODUCTION DATA
Transition time is defined as the time taken by the output of the device to rise or fall 50% after the address signal has risen or fallen past the 50% threshold. Figure 7-4 shows the setup used to measure transition time, denoted by the symbol tTRANSITION.
Figure 7-4 Transition-Time Measurement Setup