SCDS476A June 2024 – June 2025 TMUX1308A-Q1 , TMUX1309A-Q1
PRODUCTION DATA
| PARAMETER | VDD | TEST CONDITIONS | -40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| INJECTION CURRENT COUPLING | ||||||||
| ΔVOUT | Maximum shift of output voltage of enabled analog input | 1.8V | RS ≤ 3.9kΩ | IINJ ≤ 1mA | 0.01 | 1 | mV | |
| 3.3V | 0.05 | 1 | ||||||
| 5V | 0.1 | 1 | ||||||
| 1.8V | RS ≤ 3.9kΩ | IINJ ≤ 10mA | 0.01 | 2 | ||||
| 3.3V | 0.3 | 3 | ||||||
| 5V | 0.06 | 4 | ||||||
| 1.8V | RS ≤ 20kΩ | IINJ ≤ 1mA | 0.05 | 2 | ||||
| 3.3V | 0.05 | 2 | ||||||
| 5V | 0.1 | 2 | ||||||
| 1.8V | RS ≤ 20kΩ | IINJ ≤ 10mA | 0.05 | 15 | ||||
| 3.3V | 0.05 | 15 | ||||||
| 5V | 0.02 | 15 | ||||||