SCDS487A October   2025  – December 2025 TMUX4819 , TMUX4821

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Recommended Operating Conditions
  10. 9 Source or Drain Continuous Current
  11. 10Source or Drain RMS Current
  12. 11Electrical Characteristics 
  13. 12Switching Characteristics 
  14. 13Typical Characteristics
  15. 14Parameter Measurement Information
    1. 14.1  On-Resistance
    2. 14.2  On-Leakage Current
    3. 14.3  Off-Leakage Current
    4. 14.4  Power-Off Leakage Current
    5. 14.5  Propagation Delay
    6. 14.6  tON (VDD) and tOFF (VDD) Time
    7. 14.7  Transition Time
    8. 14.8  Break-Before-Make
    9. 14.9  THD + Noise
    10. 14.10 Power Supply Rejection Ratio (PSRR)
    11. 14.11 Charge Injection
    12. 14.12 Bandwidth
    13. 14.13 Off Isolation
    14. 14.14 Crosstalk
  16. 15Detailed Description
    1. 15.1 Functional Block Diagram
    2. 15.2 Device Functional Modes
    3. 15.3 Feature Description
      1. 15.3.1 Beyond the Supply
      2. 15.3.2 Bidirectional Operation
      3. 15.3.3 Power-Off Protection
      4. 15.3.4 1.2V and 1.8V Logic Compatible Inputs
      5. 15.3.5 Integrated Pull-Down Resistor on Logic Pins
      6. 15.3.6 Fail-Safe Logic
  17. 16Application and Implementation
    1. 16.1 Application Information
    2. 16.2 Typical Applications
      1. 16.2.1 Audio Amplifier Switching
        1. 16.2.1.1 Design Requirements
        2. 16.2.1.2 Detailed Design Procedure
        3. 16.2.1.3 Application Curves
      2. 16.2.2 Smart Drug Delivery Flow Meters
        1. 16.2.2.1 Design Requirements
        2. 16.2.2.2 Detailed Design Procedure
        3. 16.2.2.3 Application Curve
    3. 16.3 Power Supply Recommendations
    4. 16.4 Layout
      1. 16.4.1 Layout Guidelines
      2. 16.4.2 Layout Example
  18. 17Device and Documentation Support
    1. 17.1 Documentation Support
      1. 17.1.1 Related Documentation
    2. 17.2 Receiving Notification of Documentation Updates
    3. 17.3 Support Resources
    4. 17.4 Trademarks
    5. 17.5 Electrostatic Discharge Caution
    6. 17.6 Glossary
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Description

The TMUX48xx is a complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available: 1:1, single-pole, single-throw (SPST) 2-channel (TMUX4821) and 2:1, single-pole, double-throw (SPDT) 1-channel (TMUX4819). This device works with a single supply (1.8V to 5.5V), but can pass bidirectional analog and digital signals beyond the supply from -15V to 15V.

The TMUX48xx also features bidirectional powered off protection up to ±15V, which isolates the switch even when there is no supply voltage present (VDD = 0V). Without this protection feature, any voltage on the switch can back-power the supply rail through an internal ESD diode and cause potential damage to the rest of the system.

With 0.001% THD+N and 1mΩ RON-flatness, the TMUX48xx is an excellent choice for passing precision analog and audio signals without adding distortion.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TMUX4819 DSG (SON, 8) 2mm × 2mm
TMUX4821
For more information, see Section 19.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMUX4821 TMUX4819 TMUX4819 and TMUX4821 Block
            DiagramTMUX4819 and TMUX4821 Block Diagram