SCDT007 June 2025 SN74LVC1G3157 , TMUX1219
In today’s rapidly evolving Internet of Things (IoT) landscape, the ability for clients and business operators to send and receive information remotely is essential. Smart meters equipped with Bluetooth® connectivity allow owners, customers, and operators to exchange information with heating, gas, water, and electric meters without needing a physical connection. Integrating Bluetooth technology into smart meter designs enables real-time monitoring of energy usage, analysis of historical data to identify trends, and remote access to information and alerts through mobile devices like smart phones.
To facilitate efficient communication among various devices in a smart meter design, the UART (Universal Asynchronous Receiver-Transmitter) protocol is a commonly used standard for data transmission. UART popularity stems from the simplicity, low cost, ease of integration, and low energy consumption. However, challenges can arise when designing smart meter systems that require affordable designs. Using a smart meter microcontroller (MCU) with multiple UART communication ports can be expensive and complicate the design.
A cost-effective method for expanding a single UART port on a microcontroller (MCU) is to use an analog multiplexer. A 2:1 multiplexer facilitates UART data communication between the MCU of a smart meter and an optical transceiver module, while also enabling direct communication with UART Bluetooth devices, such as the CC2340BLE. System designers and operators can leverage the control logic of the 2:1 multiplexer to switch the MCU UART port between the optical transceiver module and a Bluetooth device like the CC2340BLE. This design enhances the functionality of smart meter systems by incorporating wireless Bluetooth communication technology, while also simplifying the overall system design and reducing costs.
| Part Number | VCC Range (V) | Configuration | Bandwidth(MHz) |
|---|---|---|---|
|
SN74LVC1G3157 |
1.65 to 5.5 | 2:1 1-channel | 340 |
|
TMUX1219 |
1.08 to 5.5 | 2:1 1-channel | 250 |
|
TS5A23157 |
1.8 to 5.5 | 2:1 2-channel | 220 |