SCDU039B May   2024  – April 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Header and Jumper Information
    3. 2.3 Push Buttons
    4. 2.4 Test Points
  7. 3Software
    1. 3.1 GUI Software Installation
    2. 3.2 GUI Software Quick Start
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Bill of Materials (BOM)

Table 4-1 Bill of Materials
/RESET/VL 1 Test Point, Multipurpose, Purple, TH Purple Multipurpose Testpoint 5129 Keystone Electronics
C1, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, C15, C16 16 100nF 0.1µF ±10% 50V Ceramic Capacitor X7R 0805 (2012 Metric) 0805 8.85012E+11 Würth Elektronik
C17, C18, C19, C21 4 10µF Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 10uF, X5R, 15%, 20%, 50V 0805 GRM21BR61H106ME43L Murata
C20 1 100nF 0.1µF ±10% 16V Ceramic Capacitor X7R 0402 (1005 Metric) 0402 0402YC104KAT2A KYOCERA AVX
EXT_RESET 1 Test Point, Multipurpose, Yellow, TH Yellow Multipurpose Testpoint 5014 Keystone Electronics
GND 6 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone Electronics
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
INT210E2 1 Thermal Transfer Printable Labels, 0.650W x 0.200H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
J1, J4 2 2 (1 x 2) Position Shunt Connector Black Open Top, Grip 0.100" (2.54mm) Gold PLASTIC_SHUNT_CONN 6.09002E+11 Wurth Electronics
J2 1 Header, 100mil, 4x1, Gold, R/A, TH 4x1 R/A Header TSW-104-08-G-S-RA Samtec
J3 1 Receptacle, 100mil, 4x1, Gold, R/A, TH 10.66x3.15x8.5mm PPPC041LGBN-RC Sullins Connector Solutions
J6, J15,J16, J18, J21 5 Header, 2.54mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH TSW-102-08-G-S Samtec
J8, J9, J10, J11 4 Header, 2.54mm, 4x1, Gold, TH Header, 2.54mm, 4x1, TH 350-10-104-00-006000 Mill-Max
J12 1 Header, 2.54mm, 6x1, Gold, TH Header, 2.54mm, 6x1, TH 61300611121 Wurth Elektronik
J13 1 Header, 2.54mm, 3x1, Gold, TH Header, 2.54mm, 3x1, TH 61300311121 Wurth Elektronik
J14 1 Terminal Block, 100mil, 4X1 TH 10.62 x 10 x 6.5mm 282834-4 TE Connectivity
J17, J20 2 Connector Header Through Hole 3 position 0.100" (2.54mm) HDR3 10129378-903001BLF Amphenol ICC
LED 1 Green LED, Green, SMD 3. 2 x 1.6mm KPTL-3216CGCK-01 Kingbright
Q1 1 8V MOSFET, N-CH, 8V, 6A, SOT-23 SOT-23 SI2342DS-T1-GE3 Vishay-Semiconductor
R1, R2, R5, R7, R9, R10, R13, R14, R17, R18, R21, R22, R25, R26, R29, R31, R34, R35, R36, R37, R39, R40, R42, R43, R44, R45, R46, R47, R49, R50, R51 31 0 RES, 0, 5%, 0.125W, 0805 0805 RC0805JR-070RL Yageo America
R52 1 1.00k RES, 1.00 k, 0.1%, 0.125W, 0805 0805 RT0805BRD071KL Yageo America
R53, R54 2 100k RES, 100 k, 0.1%, 0.125W, 0805 0805 RT0805BRD07100KL Yageo America
Reset 1 Switch, SPST-NO, Off-Mom, 0.05A, 12 VDC, SMD 6 x 3.5mm EVQ-5PN04K Panasonic
SPI_L_Con nect 1 Header, 100mil, 5x2, R/A, Gold, TH Header, 100mil, 5x2, R/A, TH 68021-210HLF FCI
SPI_R_Con nect 1 Receptacle, 2.54mm, 5x2, Gold, R/A, TH Receptacle, 2.54mm, 5x2, R/A, TH SFH11-PBPC-D05-RA-BK Sullins Connector Solutions
T-D1, T-D2, T-D3, T-D4, T-D5, T-D6, T-D7, T-D8, T-S1, T-S2, T-S3, T-S4, T-S5, T-S6, T-S7, T-S8, VDD 17 Test Point, Multipurpose, Red, TH Red Multipurpose Testpoint 5010 Keystone Electronics
U1 1 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic FCLGA30 TMUXS7614DZEMR Texas Instruments
0 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic FCLGA30 TMUXS7614DZEMR Texas Instruments
0 42V, SPI Enabled, Low-RON, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic FCLGA30 TMUXS7614DZEMR Texas Instruments
FID1, FID2, FID3 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R3, R4, R6, R8, R11, R12, R15, R16, R19, R20, R23, R24, R27, R28, R30, R32 0 100k RES, 100 k, 0.1%, 0.125 W, 0805 0805 RT0805BRD07100KL Yageo America
R33, R38, R41, R48 0 0 RES, 0, 5%, 0.125 W, 0805 0805 RC0805JR-070RL Yageo America
SMBD1, SMBD2,SMBS1,SMBS2 0 Connector, SMT, SMB Jack Assembly 50ohm Connector, SMT, SMB Jack Assembly 131-3711-201 Cinch Connectivity