SCEA147 September 2024 TXB0104 , TXB0302 , TXB0304
Both device architectures share similar buffer loop structures that are always re-driving the I/Os through the internal series resistors by maintaining the current DC logic state. In the event of an AC state (rising/ falling edge), the one-shot circuitry is turned on to reduce the output impedance. This effectively drives the output to VCC (during a logic high) or GND (during a logic low), with a faster slew rate to achieve higher data rates. Table 2-1 depicts the differences in TXB010x and TXB030x.
| Device | ||
|---|---|---|
| Spec | TXB0104 | TXB0304 |
| VCCA | 1.2V- 3.6V | 0.9V- 3.6V |
| VCCB | 1.65V- 5.5V | 0.9V- 3.6V |
| Power Supply Restrictions | VCCA≤ VCCB | - |
| Internal Series Resistance | 4kΩ | 1kΩ |
| One-Shot Impedance (Typ.) | 70Ω (VCCO= 1.2V- 1.8V) 50Ω (VCCO= 1.8V- 3.3V) 40Ω (VCCO= 3.3V-5V) | 30Ω (VCCO= 0.9V- 1V) 10Ω (VCCO= 1.1V- 1.7V) 5Ω (VCCO= 1.8V-3.3V) |
| Max Data Rate | 100Mbps | 140Mbps |
| Input Driver Requirements | Drive Strength: ±2mA | Drive Strength: ±3mA |